text.skipToContent text.skipToNavigation

6522 10-3/8

Full screen
Your configuration

Fittings Mod. 6522



Mod. A D C E F H M SW SW1 Weight [g]
6522 10-3/8 10 G3/8 20.2 19.5 16.5 7 26 13 19 45


We think you are in United States.
Update your location?