text.skipToContent text.skipToNavigation

6540 8

Full screen
Your configuration

Fittings Mod. 6540



Mod. A C F L M SW Weight [g]
6540 8 8 5 14.2 45 22.5 11 32


We think you are in United States.
Update your location?