text.skipToContent text.skipToNavigation

6590 10

Full screen
Your configuration

Fittings Mod. 6590



Mod. A B F L N MAX SW SW1 T Weight [g]
6590 10 10 M18x1 16.3 41.5 20.2 13 22 22 23.5 51


We think you are in United States.
Update your location?