Cylinders
Series 40K
Double acting, cushioned, magnetic
Ø 160 - 200 - 250 - 320 mm
Ø 160 - 200 - 250 - 320 mm
Series 40K cylinders comply with the ISO 15552 standard and can be assembled with the entire range of standard accessories.
A permanent magnet on the piston of these cylinders is able to send, through proximity switches mounted on the cylinder sliding axis, electrical signals to indicate its position.
This series is normally equipped with end-stroke cushioning which can be adjusted through a screw on the end block.
A permanent magnet on the piston of these cylinders is able to send, through proximity switches mounted on the cylinder sliding axis, electrical signals to indicate its position.
This series is normally equipped with end-stroke cushioning which can be adjusted through a screw on the end block.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Magn. prox. switch (5m cable) - CST-220-5
Proximity switch - CST-232
Magn. proximity switch (5 m) - CST-232-5
Magnetic proximity switch - CST-250N
Reed swit. 2 wrs 10-30v ac/dc - CSH-223-2
Reed swit. 3 wrs 10-30v ac/dc - CSH-233-2
Reed sw. 3 wires 10-30v ac/dc - CSH-233-5
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | with tie-rods |
Operation | double-acting |
Design | ISO 15552 |
Materials | coated AL end blocks AL piston rolled AISI 420B stainless steel (Ø 160-200 mm) or chrome plated steel (Ø250-320 mm) rod, zinc-plated steel rod nut, anodized AL tube, zinc-plated steel tie-rods and tie-rod nuts, NBR-PU rod - piston and cushion seals, brass rod scraper ring |
Mounting | front flange, rear flange, foot mounts, centre trunnion, front and rear trunnion |
Strokes min - max | 10 ÷ 2500 mm |
Operating temperature | 0°C ÷ 80°C (with dry air -20°C) |
Operating pressure | 1 ÷ 10 bar |
Speed | 10 ÷ 500 mm/sec (without load) ATEX version Ø 160 - 200 10 ÷ 500 mm/sec Ø 250 10 ÷ 400 mm/sec Ø 320 10 ÷ 300 mm/sec |
Fluid | filtered air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
40 | K | 2 | L | 160 | A | 0200 |
40 | SERIES | |
K |
VERSION K = standard, magnetic |
|
2 |
OPERATION 2 = double-acting, front and rear cushions 3 = double-acting, no cushion 4 = double-acting, rear cushions 5 = double-acting, front cushion 6 = double-acting, through-rod, front and rear cushions 8 = double-acting, through-rod, no cushion |
PNEUMATIC SYMBOLS CD09 CD07 CD37 CD38 CD13 CD14 |
L |
MATERIALS L = see the GENERAL DATA table on the previous page T = AISI 420B stainless steel tie-rods - AISI 303 stainless steel tie-rod nuts C = rolled AISI 303 stainless steel piston rod, AISI 304 stainless steel piston rod nut U = AISI 303 rolled stainless steel piston rod, AISI 304 stainless steel piston-rod nut AISI 420B stainless steel tie-rods, AISI 303 stainless steel tie-rod nuts W = AISI 304 rolled stainless steel piston rod, AISI 304 stainless steel piston-rod nut AISI 420B stainless steel tie-rods, AISI 303 stainless steel tie-rod nuts Note: the rod of cylinders with bore of 250 and 320 mm is in C45E chrome plated steel. |
|
160 |
BORE 160 = 160 mm - 200 = 200 mm - 250 = 250 mm - 320 = 320 mm |
|
A |
TYPE OF BRACKET A = standard F = cylinder with centre trunnion |
|
0200 | STROKE (see the table) | |
= standard V = FKM rod seals W = all FKM seals +130°C C = PU coated. Colour: Grey [available on request] G = with brass rod scraper (chrome plated AISI 420B stainless steel rod, NBR rod seal) [ Ø 250 and 320 excluded ] ( _ _ _ ) = extended piston rod _ _ _ mm |
||
CERTIFICATIONS EX = ATEX |
1-16/24 results