text.skipToContent text.skipToNavigation
Series BPA

Series BPA

Sizes: 40, 63, 100
This pressure booster has a pressure ratio of 2:1 that increases outlet pressure by up to 20 bar. It operates automatically when needed to generate a constant pressure increase while its mechanical design guarantees quick and easy installation, minimises heat generation and improves machine safety.
Two versions are available, with or without an integrated regulator that allows to adjust the desired outlet pressure and enables the efficient management of energy consumption.
It offers a compact, functional design with rapid filling times that makes the Series BPA ideal for applications where high pressure is only needed at specific points in the pneumatic circuit such as woodworking, marble and glass processing or with testing and assembly machines.

 
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Sizes 40 63 100
Multiplication Ratio (Pout:Pin) 2:1 2:1 2:1
Inlet pressure 2-10 bar 2-8 bar 2-8 bar
Operating temperature 0-50 °C 0-50 °C 0-50 °C
Mounting position any position any position any position
Flow rate (Pin = Pout = 5 bar) 250 l/min ANR 700 l/min ANR 1200 l/min ANR
Pneumatic connection G1/4” G3/8” G1/2”
Weight (standard version) 0,85 Kg 3,00 Kg 5,90 Kg
Weight (version with regulator) 1,06 Kg 3.21 Kg 6,11 Kg
Materials Body and barrels: aluminium - Rod: steel - Seals NBR Body and end caps: aluminium - Barrels: extruded aluminium - Rod: steel - Seals: NBR Body and end caps: aluminium - Barrels: extruded aluminium - Rod: steel - Seals NBR
Full screen
Your configuration
Coding example
BPA - 040 - R1
BPA SERIES
040 SIZES
40
63
100
R1 REGULATOR
= without regulator - MP01
R1 = with regulator (P.IN 2-8bar - P.OUT 0-10bar) - MP02
R2 = with regulator (P.IN 2-10bar - P.OUT 0-16bar) - MP02
We think you are in United States.
Update your location?