Coalescing filters
Series MC
Ports G1/4, G3/8 and G1/2
Modular
Metal bowl and bayonet-type mounting
Modular
Metal bowl and bayonet-type mounting
Series MC coalescing filters are available with G1/4, G3/8 and G1/2 ports. The bowls of these filters are made of metal with a transparent sight glass and may have a condensate drain valve which can provide either a manual or semi-automatic function.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Modular, coalescing elements |
Materials | Zama, NBR, technopolymer |
Ports | G1/4 G3/8 G1/2 |
Weight | kg 0.342 0.718 0.688 |
Mounting | Vertical in line or wall-mounting |
Operating temperature | -5°C ÷ 50°C at 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Quality of delivered air according to ISO 8573-1:2010 | Class 1.8.1 with 0.01 μm filtering element |
Draining of condensate | Manual - semi-automatic (standard), automatic, with depressurisation, protected depressurisation, without drain with port G1/8 |
Finish | Enamelled |
Operating pressure | With standard drain and protected depressurisation 0.3 ÷ 16 bar with depressurisation 0.3 ÷ 10 bar with automatic drain 1.5 ÷ 12 bar for G3/8 and G1/2 |
Residual oil content with inlet at 3 mg/m³ | < 0.01 mg/m³ |
Oil retain efficiency | 99.80% |
Particles retain efficiency | 99.99999% |
Nominal flow | See FLOW DIAGRAMS |
Fluid | Compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
MC | 2 | 02 | F | B | 0 |
MC | SERIES |
2 |
SIZE 1 = G1/4 2 = G3/8 - G1/2 |
02 |
PORTS 04 = G1/4 38 = G3/8 02 = G1/2 |
F | F = Filter |
B |
FILTERING ELEMENT B = 0,01μm |
0 |
DRAINING OF CONDENSATE 0 = manual - semi-automatic 3 = automatic (only for G3/8 and G1/2) 4 = depressurisation (only G1/4) 5 = depressurisation, protected 8 = no drain, port 1/8 |
Mod. | A | B | C | E | F | G | H | M | N | O | P | Q | T | U |
MC104-FB0 | 143 | 102 | 41 | 11 | 126,5 | 16,5 | 4,5 | 45 | 45 | G1/8 | 37 | 54 | 35 | G1/4 |
MC238-FB0 | 184 | 133 | 51 | 14 | 163 | 21 | 5,5 | 62 | 60 | G1/8 | 53 | 73 | 46 | G3/8 |
MC202-FB0 | 184 | 133 | 51 | 14 | 163 | 21 | 5,5 | 62 | 60 | G1/8 | 53 | 73 | 46 | G1/2 |
1-7/7 results