Pneumatic pilot operated pressure regulators
Series MX
Ports: G3/8, G1/2, G3/4
Modular - Available with built-in pressure gauges or ports for gauges
Modular - Available with built-in pressure gauges or ports for gauges
The availability of constant values of the secondary pressure ensures performance optimization and energy saving.
All regulators are equipped with an integrated locking system and built-in pressure gauges for a more compact product.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his
application, selecting single components or by configuring assembled FRLs.
All regulators are equipped with an integrated locking system and built-in pressure gauges for a more compact product.
The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.
A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his
application, selecting single components or by configuring assembled FRLs.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact, diaphragm type |
Materials | see TABLE OF MATERIALS on the following page |
Ports | G3/8 - G1/2 - G3/4 |
Mounting | vertical in-line wall-mounting (by means of clamps) |
Operating temperature | -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) -5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Inlet pressure | 0 ÷ 16 bar |
Outlet pressure | 10 bar |
Overpressure exhaust | with relieving (standard) without relieving |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Fluid | compressed air |
Pressure gauge | built-in pressure gauge (standard) with G1/8 port |
CODING EXAMPLE
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX | 2 | 1/2 | R | CP | 0 | 0 | 4 | LH |
MX | SERIES |
2 |
SIZE: 2 = G3/8 - G1/2 - G3/4 |
1/2 |
PORTS: 3/8 = G3/8 1/2 = G1/2 3/4 = G3/4 |
R |
TYPE OF REGULATOR: R = pressure regulator |
CP |
TYPE OF COMMAND/PILOT SUPPLY: CP = pneumatic pilot supply |
0 |
OPERATING PRESSURE: 0 = 0.5 ÷ 10 bar |
0 |
DESIGN TYPE: 0 = relieving (standard) 1 = without relieving |
4 |
PRESSURE GAUGE: 0 = without pressure gauge (with threaded port for gauges) 4 = with built-in pressure gauge 0-12 and working pressure 0.5 ÷ 10 bar (standard) |
LH |
FLOW DIRECTION: = from left to right (standard) LH = from right to left |
Mod. | A | B (bar) | C | G | H | I | M | Y (Pilot supply) | N | P | R | S | T | Weight (kg) |
MX2-3/8-RCP004 | G3/8 | 0 ÷ 12 | 70 | 65 | 74,5 | 68 | 45 | M5 | 98 | 10 | 88 | 50,5 | 37,5 | 0,5 |
MX2-1/2-RCP004 | G1/2 | 0 ÷ 12 | 70 | 65 | 74,5 | 68 | 45 | M5 | 98 | 10 | 88 | 50,5 | 37,5 | 0,5 |
MX2-3/4-RCP004 | G3/4 | 0 ÷ 12 | 70 | 65 | 74,5 | 68 | 45 | M5 | 98 | 10 | 88 | 50,5 | 37,5 | 0,5 |