text.skipToContent text.skipToNavigation
Series MX

Series MX

MX2 port: G1/2 - MX3 port: G1
Modular
The take-off blocks in the version with non return valve allow to maintain pressure on one of the three available outlets, even without air supply. This solution is particularly useful when you need to maintain pressure in the buffer tanks. The intermediate supply version allows to connect two air treatment units to one single pressure source.

A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction Modular, compact, diaphragm-type
Materials See Table of Materials
Ports MX2: G1/2
MX3: G1
Take-off ports MX2: G1/2
MX3: G1
Mounting In-line
wall-mounting (by means of clamps)
Operating temperature -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
-5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
Operating pressure 0 ÷ 16 bar
Nominal flow at 6 bar with ∆p = 1 bar MX2-1/2-B00 = 6800 Nl/min
MX2-1/2-B01 = 5700 Nl/min
MX3-1-B00 = 14500 Nl/min
MX3-1-B01 = 10500 Nl/min
Fluid Compressed air
Full screen
Your configuration
Coding example
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX 2 - 1/2 - B 00 - LH
MX SERIES
2 SIZE
2 = G1/2
3 = G1
1/2 PORT
2 = G1/2
1 = G1
B TAKE-OFF BLOCK
00 CONSTRUCTION
00 = take-off block
01 = take-off block with no return valve (VNR)
02 = take-off block for intermediate supply
LH FLOW DIRECTION
= from left to right or for intermediate supply
LH = from right to left

Take-off blocks for intermediate supply

BL02

BL02 = take-off block with VNR

BL03

BL03 = take-off block for intermediate supply



Mod. A B C G I R S T Weight (kg)
MX2-1/2-B* G1/2 G1/2 70 65 68 86 47,5 38,5 0.4
MX3-1-B* G1 G1 89,5 75 76 99 54,5 44,5 0.6
* to complete the code see the CODING EXAMPLE

We think you are in United States.
Update your location?