Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
41 | K | 2 | P | 160 | A | 0200 |
41 | SERIES | |
K |
VERSION K = standard magnetic |
|
2 |
OPERATION 2 = double-acting, front and rear cushions 3 = double-acting, no cushion 4 = double-acting, rear cushions 5 = double-acting, front cushion 6 = double-acting, through-rod, front and rear cushions 8 = double-acting, through-rod, no cushion |
PNEUMATIC SYMBOLS CD09 CD07 CD37 CD38 CD13 CD14 |
P |
MATERIALS P = see the GENERAL DATA table on the previous page R = AISI 420B stainless steel tie-rods, AISI 303 stainless steel tie-rod nuts C = rolled AISI 303 stainless steel piston rod, AISI 304 stainless steel piston rod nut U = rolled stainless steel AISI 303 piston rod, AISI 304 stainless steel piston rod nut, stainless steel AISI 420B tie-rods, stainless steel AISI 303 tie-rod nuts, AISI 420B stainless steel tie-rods, AISI 303 stainless steel tie-rod nuts W = rolled AISI 304 stainless steel piston rod, AISI 304 stainless steel piston rod nut, AISI 420B stainless steel tie-rods, AISI 303 stainless steel tie-rod nuts |
|
160 |
BORE 160 = 160 mm - 200 = 200 mm |
|
A |
TYPE OF DESIGN A = standard F = cylinder with centre trunnion |
|
0200 | STROKE (see the table) | |
= standard V = FKM rod seal W = all seals in FKM +130°C C = PU coated cylinder. Colour: Grey G = with brass rod scraper (chrome plated AISI 420B stainless steel rod, NBR rod seal) ( _ _ _ ) = extended piston rod _ _ _ mm Note: Version C is available on request. For further information, please contact our technical dept. |
||
CERTIFICATIONS EX = ATEX |
1-16/16 results