text.skipToContent text.skipToNavigation
Series 63

Series 63

Versions: 63MT2... 63LT2... and 63VT2...
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
* Only for low friction
63 M P 2 C 050 A 0200 W
63 SERIES
M VERSION:
M = standard, magnetic
V = uniform movement (no stick slip), magnetic
L = low friction, magnetic
P CONSTRUCTION:
T = round tube
P = profile
2 OPERATION:
1 = single-acting, front spring
2 = double-acting
6 = double-acting, through-rod
7 = single-acting, through-rod
9 = single-acting, rear spring
PNEUMATIC SYMBOLS:
CS07/CS18
CD08 - CD09 - CD10 - CD11
CD13
CS11
CS14/CS17
C CUSHIONING:
N = no cushioning (mechanical endstops)
C = cushioning on both sides
F = front cushioning
R = rear cushioning
PNEUMATIC SYMBOLS:
CD08
CD09/CD13
CD11
CD10
050 BORE:
032 = 32 mm
040 = 40 mm
050 = 50 mm
063 = 63 mm

080 = 80 mm
100 = 100 mm
125 = 125 mm
A CONSTRUCTIVE TYPE:
A = standard with rod nut
RL = cylinder with rod lock

DC = back to back cylinder with DC accessory [X1/X2]
TR = back to back cylinder for round tube [X1/X2]
F = cylinder with centre trunnion
0200 STROKE:
= standard
N = tandem
/ = more positions X1/X2 [X1
W TEMPERATURE RANGE:
= standard (-20°/+80°)
W = high temperatures (150°C)

Z = low temperatures (-40°C)
Y = low temperatures (-50°C)
RESISTANCE TO CORROSION:
= standard
C1 = rod nut AISI 304 stainless steel, rod AISI 304 stainless steel
C2 = end cap treated screws (profile) or AISI 303 tie-rods
and AISI 420B tie-rods (round tube)

C3 = C2 + AISI 316 rod nut, AISI 316 rod
C4 = C1 + C2
C5 = C3 + end caps with triple protection
ROD VARIATIONS:
= standard (male rod thread)
F = female rod thread
K = end caps with Kanigen treatment (only for corrosion resistance category C2, C3 and C4)
L = without rod seal (rear air inlet only)*
V = FKM rod seal
R = NBR rod seal
U = unlubricated operation

H = hydrolytic environment
A = use in food and other frequent washdown applications
G = dry and dusty environments (with brass rod scraper
and chrome-plated stainless steel AISI 420B rod)
B = cylinder with NBR bellow rod protection
(_ _ _) = extended rod _ _ _ mm
OTHER:
P = cylinder with RAL 7035 polyurethane coating
CERTIFICATIONS:
EX = ATEX

Series 63 cylinders - round tube, double-acting

+ = add the stroke

Table note:
* = special key 80-62/8C
(see accessories)



Ø ØMM KK ØB PL L1 AM VA EE WH L2 L3 ZJ VD N BG RT G TG E SW1 SW2 SW4 front/rear cushion stroke
32 12 M10x1,25 30 18,5 18 22 4 G1/8 26 94 5 120 5 27 16 M6 5 32,5 47 10 6 17 17
40 16 M12x1,25 35 19 21 24 4 G1/4 30 105 5 135 5 30 16 M6 5 38 55 13 6 19 18
50 20 M16x1,5 40 19,5 25 32 4 G1/4 37 106 5 143 6 30,5 16 M8 8 46,5 65 17 8 24 20
63 20 M16x1,5 45 24 26 32 4 G3/8 37 121 5 158 6 37,5 16 M8 8 56,5 75 17 8 24 22
80 25 M20x1,5 45 23,5 30 40 4 G3/8 46 128 0 174 7 37 19 M10 8 72 93 22 * 30 25
100 25 M20x1,5 55 24 35 40 4 G1/2 51 138 0 189 7 39,5 19,5 M10 8 89 110 22 * 30 26
125 32 M27x2 60 28 42 54 6 G1/2 65 160 6 225 8 44 23 M12 10,5 110 135 27 12 41 33


We think you are in United States.
Update your location?