text.skipToContent text.skipToNavigation
Series 63

Series 63

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
* Only for low friction
63 M P 2 C 050 A 0200 W
63 SERIES
M VERSION
M = standard, magnetic
V = uniform movement (no stick slip), magnetic
L = low friction, magnetic
P CONSTRUCTION
T = round tube
P = profile
2 OPERATION
1 = single-acting, front spring
2 = double-acting
6 = double-acting, through-rod
7 = single-acting, through-rod
9 = single-acting, rear spring
PNEUMATIC SYMBOLS
CS07/CS18
CD08 - CD09 - CD10 - CD11
CD13
CS11
CS14/CS17
C CUSHIONING
N = no cushioning (mechanical endstops)
C = cushioning on both sides
F = front cushioning
R = rear cushioning
PNEUMATIC SYMBOLS
CD08
CD09/CD13
CD11
CD10
050 BORE
032 = 32 mm
040 = 40 mm
050 = 50 mm
063 = 63 mm

080 = 80 mm
100 = 100 mm
125 = 125 mm
A CONSTRUCTIVE TYPE
A = standard with rod nut
RL = cylinder with rod lock

DC = back to back cylinder with DC accessory [X1/X2]
TR = back to back cylinder for round tube [X1/X2]
F = cylinder with centre trunnion
0200 STROKE
= standard
N = tandem
/ = more positions X1/X2 [X1<X2]
W TEMPERATURE RANGE
= standard (-20°/+80°)
W = high temperatures (150°C)

Z = low temperatures (-40°C)
Y = low temperatures (-50°C)
RESISTANCE TO CORROSION
= standard
C1 = rod nut AISI 304 stainless steel, rod AISI 304 stainless steel
C2 = end cap treated screws (profile) or AISI 303 tie-rods
and AISI 420B tie-rods (round tube)

C3 = C2 + AISI 316 rod nut, AISI 316 rod
C4 = C1 + C2
C5 = C3 + end caps with triple protection
ROD VARIATIONS
= standard (male rod thread)
F = female rod thread
K = end caps with Kanigen treatment (only for corrosion resistance category C2, C3 and C4)
L = without rod seal (rear air inlet only)*
V = FKM rod seal
R = NBR rod seal
U = unlubricated operation

H = hydrolytic environment
A = use in food and other frequent washdown applications
G = dry and dusty environments (with brass rod scraper
and chrome-plated stainless steel AISI 420B rod)
B = cylinder with NBR bellow rod protection
(_ _ _) = extended rod _ _ _ mm
OTHER
P = cylinder with RAL 7035 polyurethane coating
CERTIFICATIONS
EX = ATEX

Series 63 cylinders - round tube, tandem version

+ = add the stroke
++ = add the stroke twice



Ø EE L2 ++ L3 ++
32 G1/8 171,5 197,5
40 G1/4 191,5 221,5
50 G1/4 188 225
63 G3/8 204 241
80 G3/8 225,5 271,5
100 G1/2 231 282
125 G1/2 264 329


We think you are in United States.
Update your location?