text.skipToContent text.skipToNavigation
Series 28

Series 28

Bidirectional
Ports: G1/8, G1/4, G3/8, G1/2
These are bidirectional control valves made entirely of nickel-plated brass, with NBR seals and a technopolymer control knob.
They are suitable for regulating compressed air, water or mineral oil.
For models 2810, 2820, 2819 and 2829 exists the possibility to connect plastic, brass or copper tubes, using nut Mod. 1303 and cushion sleeve Mod. 1310/1320.

Construction Cone - type
Materials Body = nickel-plated brass
control knob = technopolymer
seals = NBR
Ports G1/8, G1/4, G3/8, G1/2
Installation As required
Operating temperature
Nominal flowrate
Full screen
Your configuration
We think you are in United States.
Update your location?