text.skipToContent text.skipToNavigation
Series PMVU

Series PMVU

For mounting on valve.
A manually operated knurled screw must be used to adjust the registration setting.
Ports: M5, G1/8, G1/4 and G3/8.

Port M5: banjo in brass
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
P M CU 7 04 1/8 4
P SERIES
M ACTUATION
M = Manual
S = Screwdriver
CU ASSEMBLY
CU = on cylinders unidirectional
VU = on valves unidirectional
CO = bidirectional
7 VERSIONS
6 = needle (screwdriver operated)
7 = needle (manual operated)
04 NOMINAL DIAMETER
02 = Ø1.5 MAX
04 = Ø2 MAX
06 = Ø4 MAX
08 = Ø7 MAX
1/8 PORTS
M5 = M5
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
4 TUBE
4 = Ø 4
6 = Ø 6
8 = Ø 8
10 = Ø 10
12 = Ø 12

Unidirectional flow controllers Series PMVU



Mod. A B G H L N S W SW SW1 Z
PMVU 702-M5-4 M5 4 8.6 3.5 31 18 5.7 8 8 5.5 35
PMVU 702-M5-6 M5 6 10.4 3.5 31 19 5.7 8 8 5.5 35
PMVU 704-1/8-4 G1/8 4 11.6 5 36.5 21 7.75 14 12 7 42.5
PMVU 704-1/8-6 G1/8 6 11.6 5 36.5 21 7.75 14 12 7 42.5
PMVU 704-1/8-8 G1/8 8 13.9 5 36.5 22.5 7.75 14 12 7 42.5
PMVU 706-1/4-6 G1/4 6 13.9 6 42 24.5 9.25 18.6 15 7 48
PMVU 706-1/4-8 G1/4 8 13.9 6 42 24.5 9.25 18.6 15 7 48
PMVU 706-1/4-10 G1/4 10 16.1 6 42 27 9.25 18.6 15 7 48
PMVU 708-3/8-10 G3/8 10 20.2 7 48.5 29 11 22 18 10 56.5
PMVU 708-3/8-12 G3/8 12 20.2 7 48.5 29 11 22 18 10 56.5


We think you are in United States.
Update your location?