Bidirectional flow controllers
Series PSCO
A screwdriver must be used to adjust the registration setting.
Ports: M5, G1/8, G1/4 and G3/8.
Port M5: banjo in brass
Ports: M5, G1/8, G1/4 and G3/8.
Port M5: banjo in brass
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
P | M | CU | 7 | 04 | 1/8 | 4 |
P | SERIES |
M |
ACTUATION M = Manual S = Screwdriver |
CU |
ASSEMBLY CU = on cylinders unidirectional VU = on valves unidirectional CO = bidirectional |
7 |
VERSIONS 6 = needle (screwdriver operated) 7 = needle (manual operated) |
04 |
NOMINAL DIAMETER 02 = Ø1.5 MAX 04 = Ø2 MAX 06 = Ø4 MAX 08 = Ø7 MAX |
1/8 |
PORTS M5 = M5 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 |
4 |
TUBE 4 = Ø 4 6 = Ø 6 8 = Ø 8 10 = Ø 10 12 = Ø 12 |
Mod. | A | B | G | H | L | N | S | W | SW |
M5 | 4 | 8.6 | 3.5 | 21.5 | 18 | 5.7 | 8 | 8 | |
M5 | 6 | 10.4 | 3.5 | 21.5 | 19 | 5.7 | 8 | 8 | |
PSCO 604-1/8-4 | G1/8 | 4 | 11.6 | 5 | 27 | 21 | 7.75 | 14 | 12 |
PSCO 604-1/8-6 | G1/8 | 6 | 11.6 | 5 | 27 | 21 | 7.75 | 14 | 12 |
PSCO 604-1/8-8 | G1/8 | 8 | 13.9 | 5 | 27 | 22.5 | 7.75 | 14 | 12 |
PSCO 606-1/4-6 | G1/4 | 6 | 13.9 | 6 | 30.5 | 24.5 | 9,25 | 18.6 | 15 |
PSCO 606-1/4-8 | G1/4 | 8 | 13.9 | 6 | 30.5 | 24.5 | 9.25 | 18.6 | 15 |
PSCO 606-1/4-10 | G1/4 | 10 | 16.1 | 6 | 30.5 | 27 | 9.25 | 18.6 | 15 |
PSCO 608-3/8-10 | G3/8 | 10 | 20.2 | 7 | 36.5 | 29 | 11 | 22 | 18 |
PSCO 608-3/8-12 | G3/8 | 12 | 20.2 | 7 | 36.5 | 29 | 11 | 22 | 18 |