text.skipToContent text.skipToNavigation
Mod. B

Mod. B

Material: zinc-plated steel

Supplied with:
2x feet
8x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Foot bracket Mod. B

* Mounting available for sizes 32, 40, 50 and 63 only
+ = add the stroke



Mod. Size SA + XA AH TG TR AT AU AO AB ER E Weight [g]
B-6E-32 32 164 174,5 32 32,5 65 4 19,5 12,5 6,6 79 46,5 275
B-6E-40 40 181 194,5 36 38 75 4 19,5 12,5 6,6 90 55,4 340
B-6E-50 50 223 236 45 46,5 90 5 25 15 9 110 64,9 635
B-6E-63 63 251 267,5 50 56,5 100 5 25 15 9 120 75 755
B-6E-80 80 278 293,5 68,5 72 120 6 33,5 17,5 10,5 140 93 1300
B-6E-100 100 299 316,5 79,5 89 140 6 33,5 17,5 10,5 170 115 1800


Foot bracket Mod. B-6E

* Mounting available for sizes 32, 40, 50 and 63 only
+ = add the stroke



Mod. Size SA + XA AH TG TR AT AU AO AB ER E Weight [g]
B-6E-32 32 164 174,5 32 32,5 65 4 19,5 12,5 6,6 79 46,5 275
B-6E-40 40 181 194,5 36 38 75 4 19,5 12,5 6,6 90 55,4 340
B-6E-50 50 223 236 45 46,5 90 5 25 15 9 110 64,9 635
B-6E-63 63 251 267,5 50 56,5 100 5 25 15 9 120 75 755
B-6E-80 80 278 293,5 68,5 72 120 6 33,5 17,5 10,5 140 93 1300
B-6E-100 100 299 316,5 79,5 89 140 6 33,5 17,5 10,5 170 115 1800


We think you are in United States.
Update your location?