text.skipToContent text.skipToNavigation

QCBF2A032B200

Operation   Double-acting
Name of Series   QC
Stroke   200
Materials   Anodized aluminium body - rolled stainless steel piston rod AISI 303 rolled stainless steel AISI 420B colums for QCTF - hardened steel C50 colums for QCBF
Version   Double flange
Cushioning   Two shock absorbers located on the body
Type of bearing   Linear ball bearings
Bore   32
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Cylinders QCTF and QCBF type "B"

+ = add the stroke once
++ = add the stroke twice
Note: for out of standard intermediate strokes (ex. stroke 35), consider the immediately higher stroke dimensions (ex. stroke 40).

In case of use of lateral ports, unscrew the related threaded caps, screw them in the front ports and tighten them up to the cylinder surface (not tighter) having care to use a proper sealer.



Ø A D E1 E2 F F1 F2 F3 F4 F5 F6 G1 G2 G3* H1 L1 L2 L3 M1 M2 01 03 R S
20 10 10 70 18 1/8 10,5 10,5 25 12,5 11,5 10,5 97 30 56,5 54 37 53 69 83 36 17 28 12 6
25 10 12 78 26 1/8 11,5 8 28,5 12,5 13,5 11,5 107 40 61,5 64 37,5 53,5 69 93 42 17 34 12 6
32 12 16 96 30 1/8 12,5 9,5 34 7 15 12,5 134 45 79 78 37,5 59,5 81,5 112 48 21 42 16 10
40 12 16 104 30 1/8 13 12 38 13 18 13 141 45 82 86 44 66 88 120 54 22 50 16 10



Ø P1 P3 T U Y Y1 Y2 Y3 Y4 X X1 X2 J K Shock absorber Δ stroke (mm) adjustment range cyl. stroke mm
20 M5x0,8 M6x1 57,5 32 28 3 3,5 3 6 5,5 9 5 44 M5 SA-1007 0 ÷ 15 0 ÷ +12
25 M6x1 M6x1 62,5 38 34 4 4,5 3 6 5,5 9 5 50 M5 SA-1007 0 ÷ 15 0 ÷ +8
32 M8x1,25 M8x1,25 81 44 42 4 4,5 3 6 6,5 11 6,5 63 M6 SA-1412 0 ÷ 20 0 ÷ +10
40 M8x1,25 M8x1,25 85 44 50 4 4,5 3 6 6,5 11 6,5 72 M6 SA-1412 0 ÷ 20 0 ÷ +11
02
stroke 75
02
stroke 100
02
stroke 125-200
04
stroke 20-30
04
stroke 40-100
04
stroke 125-200
QCBF
ØC
QCTF
ØC
20 44 44 120 29 39 77 10 12
25 44 44 120 29 39 77 12 16
32 - 48 124 33 45 83 16 20
40 - 48 124 34 46 84 16 20


We think you are in United States.
Update your location?