text.skipToContent text.skipToNavigation

S-CST-03

Full screen
Your configuration

Adapters for Series CST-CSH-CSG sensors



Mod. Cylinders Series Ø
S-CST-03 23, 24, 25, 27 20


Adapters for Series CST-CSH-CSG sensors



Mod. Cylinders Series Ø
S-CST-02 23, 24, 25 16
S-CST-03 23, 24, 25 20
S-CST-04 23, 24, 25 25
S-CST-18 23, 24, 25 32
Further details can be found in the “Proximity switch” chapter.

Adapters for Series CST-CSH-CSG sensors



Mod. Cylinders Series Ø
S-CST-03 23, 24, 25, 27 20
S-CST-04 23, 24, 25, 27 25
S-CST-18 27, 42 32
S-CST-19 27, 42 40
S-CST-20 27, 42 50
S-CST-21 27, 42 63


Adapters for Series CST-CSH-CSG sensors



Mod. Ø
S-CST-05 16, 20
S-CST-06 25


Adapters for Series CST-CSH-CSG sensors



Mod. Ø
S-CST-06 32
S-CST-07 40
S-CST-08 50
S-CST-09 63


Adapters for Series CST-CSH-CSG sensors



Mod. Cylinders Series Ø
S-CST-18 27, 42 32
S-CST-19 27, 42 40
S-CST-20 27, 42 50
S-CST-21 27, 42 63


Adapters for Series CST-CSH-CSG sensors



Mod. Cylinders Series Ø
S-CST-01 23, 24, 25, 27 32, 40, 50, 63, 80


Adapters for Series CST-CSH-CSG sensors



Mod. Cylinders Series Ø
S-CST-02 23, 24, 25, 27 16
S-CST-03 23, 24, 25, 27 20
S-CST-04 23, 24, 25, 27 25
S-CST-05 94, 95 16-20-25 (94), 16-20 (95)
S-CST-06 90, 97, 95 32 (90-97), 25 (95)
S-CST-07 90, 97 40
S-CST-08 90, 97 50
S-CST-09 90, 97 63
S-CST-10 90 80
S-CST-11 90 100
S-CST-12 90 125
S-CST-18 27, 42 32
S-CST-19 27, 42 40
S-CST-20 27, 42 50
S-CST-21 27, 42 63
S-CST-16 63 32


We think you are in United States.
Update your location?