text.skipToContent text.skipToNavigation

1020 8-1/4

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. 1020

* = with bi-conical olive



Mod. D A B E H M R SW SW1 Weight [g]
1020 8-1/4 8 R1/4 1/4 13,5 11 33 20 12 14 36


We think you are in United States.
Update your location?