text.skipToContent text.skipToNavigation

1020 10-3/8

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. 1020

* = with bi-conical olive



Mod. D A B E H M R SW SW1 Weight [g]
1020 10-3/8 10 R3/8 3/8 15,5 11,5 38 22,5 14 17 58


We think you are in United States.
Update your location?