text.skipToContent text.skipToNavigation

1050 6-1/4

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. 1050

* = with bi-conical olive



Mod. D A B H I L R SW SW1 Weight [g]
1050 6-1/4 6 R1/4 1/8 11 19 35 16,5 14 12 23


We think you are in United States.
Update your location?