text.skipToContent text.skipToNavigation

1050 10-1/2

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. 1050

* = with bi-conical olive



Mod. D A B H I L R SW SW1 Weight [g]
1050 10-1/2 10 R1/2 3/8 14 25,5 45 18 22 17 65


We think you are in United States.
Update your location?