text.skipToContent text.skipToNavigation

L-QP-80

Full screen
Your configuration

Male trunnion bracket Mod. L

+ = add the stroke



Mod. Ø CDH9 MR L C XD + F G EW
L-QP-80 80 16 15 24 36 99,5 77 77 50


Rear male trunnion Mod. L

Material:
aluminium

Supplied with:
4x screws
1x trunnion

+ = add the stroke



Mod. Ø CDH9 MR L C XD + F G EW
L-QP-32 32 10 9 12 22 66 33 35 26
L-QP-40 40 12 13 15 25 73 40 40 28
L-QP-50 50 12 13 15 27 75,5 50 50 32
L-QP-63 63 16 15 20 32 86 61 61 40
L-QP-80 80 16 15 24 36 99,5 77 77 50
L-QP-100 100 20 18 29 41 115,5 94 94 60


We think you are in United States.
Update your location?