text.skipToContent text.skipToNavigation
Mod. 1310

Mod. 1310

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Pantalla completa
Tu configuración

Accesorios Mod. 1310

Fig. 1 = ojiva

★ = con ojiva biconica
Fig. 2 = ojiva biconica



Mod. D D1 D2 I L Peso [g]
1310 4 4 7,8 3 1 8 2
1310 6 6 7,8 4,5 1 7 1
1310 8 8 10,8 7 1,5 9 3
1310 10 10 13,8 9 1,5 11,5 5
1310 12-M18 12 16,3 12 - 11 6 *


We think you are in United States.
Update your location?