text.skipToContent text.skipToNavigation

ST322A032F025

Funcionamiento   Double-acting
Nombre de la Serie   ST
Carrera   25
Diseño   Standard
Construcción   With female thread
Diámetro   32
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Pantalla completa
Tu configuración

Cilindros Stopper Mod. ST32 (ISO 21287)



Ø AF BG B1 G ØD ØD1 ØD2 ØD3 ØD4 ØD5 ØD6 ØD7 E EE KF LA L1 L2 L4 P PL ØR RT SW1 T1 T2 T3 TG ZA ZB ZB
20 6 20 4 10,9 12 25 - - 9 5 9 4 35,8 M5 M3 5 9,5 68 73 2 6,5 10 M5 10 - 2,5 1,2 22 53,5 71 71
32 11 - 8 14,3 20 35 30 24 9 9 - 5 49,6 G1/8 M6 - 12 82 91 3,5 7,6 18 M6 17,5 2 2,5 2 32,5 61 88 88
40 14,5 - 8 14,3 25 43 35 29 12 12 - 5 57 G1/8 M8 - 12,5 90 101 5 7,6 22 M6 22 2 2,5 2,5 38 66,5 97 97
50 14,5 - 10 14,3 32 51 40 34 12 12 - 6 69,6 G1/8 M8 - 14,5 92,5 105 7 7,6 25 M8 28 2 3 2,5 46,5 65,5 81 81


We think you are in United States.
Update your location?