text.skipToContent text.skipToNavigation
Mod. 125

Mod. 125

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


In-line connectors with cable Mod. 125-553

For size 16 mm only



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


Connectors Mod. 125 industrial std. 9,4 mm in-line cable



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


In-line connectors with cable for “3” actuation



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


In-line connectors with cable for “3” actuation



Mod. Description Colour Working voltage Cable length (L) Cable gland Tightening torque
125-503-2 in-line moulded cable, with diode + Led black 24 V DC 2000 mm - 0,3 Nm
125-503-5 in-line moulded cable, with diode + Led black 24 V DC 5000 mm - 0,3 Nm
125-553-2 in-line moulded cable, without electronics black - 2000 mm - 0,3 Nm
125-553-5 in-line moulded cable, without electronics black - 5000 mm - 0,3 Nm


We think you are in United States.
Update your location?