text.skipToContent text.skipToNavigation
Mod. 70*C-HN

Mod. 70*C-HN

End blocks for subbase with conveyed inlets and exhausts and front outlets.

The following is supplied:
1x seal
2x fixing screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

End blocks for subbase Mod. 70*C-HN



Mod. Size ISO A B C D E F G H L M N P R S T U V Z
701C-HN1 26 mm 27 107 65 G1/2 23 60 24,5 43 G1/8 21,5 58 55,5 4,5 7,5 61,5 6 6,2 4
702C-HN2 18 mm 19 81 55 G3/8 18,5 36 17 35,5 G1/8 16,5 40 45,5 4,5 4,65 63,85 5,5 4,,35 1,3


End blocks for subbase



Mod. Size ISO A B C D E F G H L M N P R S T U V Z
701C-HN1 26 mm 27 107 65 G1/2 23 60 24,5 43 G1/8 21,5 58 55,5 4,5 7,5 61,5 6 6,2 4
702C-HN2 18 mm 19 81 55 G3/8 18,5 36 17 35,5 G1/8 16,5 40 45,5 4,5 4,65 63,85 5,5 4,,35 1,3


We think you are in United States.
Update your location?