text.skipToContent text.skipToNavigation
Mod. TP-EN530, TP-EN550

Mod. TP-EN530, TP-EN550

The following is supplied:
1x blanking plate
2x screws
1x seal
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Blanking plate for manifolds - base mounted valves



Mod. Size A B C ØD
TP-EN530 16 64 14,7 6 3,2
TP-EN550 19 64 17 6 3,2


Blanking plate for manifolds - base mounted valves



Mod. Size A B C ØD
TP-EN530 16 64 14,7 6 3,2
TP-EN550 19 64 17 6 3,2


We think you are in United States.
Update your location?