text.skipToContent text.skipToNavigation
Mod. TRN

Mod. TRN

Standard colour: Neutral
Colours available on request:
Blue - Red - Green - Black - Yellow
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Tubes Mod. TRN



Mod. D/d Max pressure at 23°C (bar) Weight (g/m) Bend radius (mm) Lot (m)
TRN 4/2 4/2 44 9,7 16 100
TRN 5/3 5/3 33 12,9 20 100
TRN 6/4 6/4 28 16,2 30 100
TRN 8/6 8/6 20 22,6 40 100
TRN 10/8 10/8 16 29,1 60 50
TRN 12/10 12/10 12 35,6 85 50


Tubes Mod. TRN

Black tubes in polyamide (PA12) According to standards:
- DIN 74324 (except for Mod. TRN 10/7-N)
- REACH REGULATION (EC N°1907/2006)
- EUROPEAN DIRECTIVE RoHS n° 2002/95/EC



Mod. D/d MAX pressure at 23°C (bar) Weight (g/m) Min. curve radius min. (mm) Operating temperature (°C) Size
TRN 4/2 NX 4/2 49 9,6 16 -55°C ÷ +100°C 50
TRN 6/4 NX 6x1 29 16 30 -55°C ÷ +100°C 100
TRN 8/6 NX 8x1 21 22,4 40 -55°C ÷ +100°C 100
TRN 10/7-N 10x1,5 23 41,2 58 -40°C ÷ +80°C 50
TRN 10/7,5 N 10x1,25 20 39,4 60 -40°C ÷ +80°C 50
TRN 10/8 NX 10x1 16 28,8 60 -55°C ÷ +100°C 50
TRN 12/9 NX 12x1,5 21 50,4 60 -55°C ÷ +100°C 50
TRN 15/12 NX 15x1,5 16 64,9 90 -55°C ÷ +100°C 50
TRN 16/12 NX 16x2 21 89,7 95 -55°C ÷ +100°C 50
TRN 18/14 NX 18x2 18 102,5 100 -55°C ÷ +100°C 50


We think you are in United States.
Update your location?