text.skipToContent text.skipToNavigation

6522 04-32

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. 6522



Mod. A D C E F H M SW SW1 Weight [g]
6522 4-M5 4 M5 14.0 12.5 9 4 17.5 8 8 12
6522 4-1/8 4 G1/8 14.0 14.5 9 6 17.5 8 12 15
6522 4-1/4 4 G1/4 14.0 15.5 9 7 17.5 8 15 25
6522 5-M5 5 M5 15.0 12.5 10 4 20.5 9 8 13
6522 6-M5 6 M5 16.0 13 12.7 4 20 9 10 14
6522 6-1/8 6 G1/8 16.0 15 12.7 6 20 9 12 19
6522 6-1/4 6 G1/4 16.0 16 12.7 7 20 9 15 27
6522 8-1/8 8 G1/8 17.5 16 14.2 6 22.5 11 12 22
6522 8-1/4 8 G1/4 17.5 17 14.2 7 22.5 11 15 28
6522 8-3/8 8 G3/8 17.5 17 14.2 7 22.5 11 19 45
6522 10-1/4 10 G1/4 20.2 19.5 16.5 7 26 13 15 41
6522 10-3/8 10 G3/8 20.2 19.5 16.5 7 26 13 19 45
6522 10-1/2 10 G1/2 20.2 20.5 16.5 8 26 13 22 53
6522 12-1/4 12 G1/4 19.2 20 19.5 7 26.5 15 17 51
6522 12-3/8 12 G3/8 19.2 20.5 19.5 7 26.5 15 19 56
6522 12-1/2 12 G1/2 19.2 21.5 19.5 8 26.5 15 22 58
6522 14-3/8 14 G3/8 20.2 21.5 21.5 7 28.5 17 19 53
6522 14-1/2 14 G1/2 20.2 22.5 21.5 8 28.5 17 22 61


We think you are in United States.
Update your location?