text.skipToContent text.skipToNavigation
GP... - B7... - G93 - U7... - U7...EX - G7... - A8... - B8... - H8... - B9...

GP... - B7... - G93 - U7... - U7...EX - G7... - A8... - B8... - H8... - B9...

Version A and B
Connections according to industrial standard
and to DIN EN 175 301-803 standards
The mechanical part of the tube in the solenoid valves Series A, 3, 4, 9 and NA allows the mounting of various types of solenoids.

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
U7... / G7... / G93 A8... B... H8...
Wire insulation class F (155° C) class H (180° C) class H (200° C) class H (200° C)
Protection class IP54 - DIN 40050

IP65
(with connector
Mod. 124-800)
IP54 - DIN 40050

IP65
(with connector
Mod. 124-800)
IP54 - DIN 40050

IP65
(with connector
Mod. 124-800)
IP64
Operation ED 100% ED 100% ED 100% ED 100%
Tolerance V AC -15% / +10% -15% / +10% ±10% -
Tolerance V DC ±10% ±10% ±5% -
Full screen
Your configuration
We think you are in United States.
Update your location?