Manifold bars with separate exhausts (high version)
Series 3
The following is supplied:
2x feet
1x manifold
1x inlet fitting
1x plug
4x washers
2x feet
1x manifold
1x inlet fitting
1x plug
4x washers
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
3 | 3 | 8 | D | - | 015 | - | 02 | IL | - | U7 | 7 |
3 | SERIES |
3 |
NUMBER OF WAYS - POSITIONS 3 = 3/2 NC 4 = 3/2 NO 5 = 5/2 6 = 5/3 CC 7 = 5/3 CO 8 = 5/3 CP 9 = 1x3/2 NC + 1x3/2 NO |
8 |
PORTS 8 = G1/8 4 = G1/4 |
D |
VERSION = standard D = double valve 2x3/2 L = for manifold assembly (only for solenoid valves 3/2 with G1/8 ports) |
015 |
ACTUATION 011 = double solenoid 015 = single solenoid / spring return 016 = single solenoid / pneumatic spring return E11 = double solenoid external servo-command E15 = single solenoid, external servo-command / spring return 033 = pneumatic / pneumatic 035 = pneumatic / spring return |
02 |
SOLENOID INTERFACE 02 = mech. sol. 22 x 22 |
IL |
TYPE OF MANUAL OVERRIDE = bistable, standard IL = bistable, lever type (available on demand) IM = monostable (available on demand) |
U7 |
ENCAPSULATING MATERIAL / SOLENOID DIMENSIONS A8 = PPS / 30 x 30 G7 = PA / 22 x 22 G8 = PA / 30 x 30 (24 V DC only) G9 = PA / 22 x 58 H8 = PA 6 V0 / 30 x 30 U7 = PET / 22 x 22 |
7 | SOLENOID VOLTAGE |
Mod. | Nr of valves | A | B | C | D | ØE | F | G | R | L1 | L2 | L3 | L4 | L5 | L6 | Suitable for Series |
CNV-328-2 | 2 | 118 | 56 | 44 | 5 | 7 | 223 | 128 | G1/4 | 63 | 97 | 115 | 99 | 20 | 23 | 3 - G1/8 |
CNV-328-3 | 3 | 118 | 56 | 44 | 5 | 7 | 223 | 128 | G1/4 | 86 | 120 | 138 | 119 | 20 | 23 | 3 - G1/8 |
CNV-328-4 | 4 | 118 | 56 | 44 | 5 | 7 | 223 | 128 | G1/4 | 109 | 143 | 161 | 142 | 20 | 23 | 3 - G1/8 |
CNV-328-5 | 5 | 118 | 56 | 44 | 5 | 7 | 223 | 128 | G1/4 | 132 | 166 | 184 | 165 | 20 | 23 | 3 - G1/8 |
CNV-328-6 | 6 | 118 | 56 | 44 | 5 | 7 | 223 | 128 | G1/4 | 155 | 189 | 207 | 188 | 20 | 23 | 3 - G1/8 |
1-11/11 results