text.skipToContent text.skipToNavigation
Serie MC

Serie MC

Bestehend aus:

Filter
Regler
Öler
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Vollbid
Ihre Konfiguration
MODELLBEZEICHNUNG
MC 2 02 C 5 FL
MC MC = SERIES
2 SIZE
1 = G1/4
2 = G3/8 - G1/2
02 PORT
04 = G1/4
38 = G3/8
02 = G1/2
C ASSEMBLY GROUP
C = D + L
E = V01 + D + L
FRL = F + R + L
GN = D + L + V16 + AV
HNA = V01 + D + L + V16 + AV + PRESS NO
HNC = V01 + D + L + V16 + AV + PRESS NC
N = V01 + D PN = D + V16 + AV
QN = V01 + D + V16 + AV
TN = V01 + D + L + V16 + AV
U = F13 + FB3 (only for 3/8 - 1/2)
ZNA = V01 + D + V16 + AV + PRESS NO
ZNC = V01 + D + V16 + AV + PRESS NC
5 FILTERING ELEMENT
5 = 5 μm (standard)
25 = 25 μm (upon request)
FL VERSION
FL = with terminal flanges (without brackets)

LEGEND:
D = Filter-regulator 0.5-10 bar, semi-automatic-manual drain with relieving, filtering element 5 µm or 25 µm
L = Lubricator
V01 = 3/2-way manually operated valve
F = Filter 5 µm or 25 µm
R = Regulator 0.5-10 bar with relieving
V16 = 3/2-way electropneumatically operated valve
AV = Soft start valve
PRESS NO = Pressure switch, Normally Open
PRESS NC = Pressure switch, Normally Closed
F13 = Filter 5 µm with automatic drain
FB3 = Coalescing filter 0.01 µm with automatic drain

Komponenten Wartungseinheit FRL



Mod. A B B1 C Durchfluss NI/min
MC104-FRL-5 193 135 - 45 1450
MC238-FRL-5 256,5 186 - 60 4800
MC202-FRL-5 256,5 186 - 60 4900
MC104-FRL-5-FL 193,5 - 159 45 1450
MC238-FRL-5-FL 256,5 - 214 60 4800
MC202-FRL-5-FL 256,5 - 214 60 4900


We think you are in United States.
Update your location?