Solenoid valve - aluminium body - bottom interface
Series PD
Supplied with:
1x interface seal
2x M3x8 screws for mounting on metal
For vacuum applications connect the
suction source to port 2
1x interface seal
2x M3x8 screws for mounting on metal
For vacuum applications connect the
suction source to port 2
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Connector 2-mt. cable - 125-501-2
Connectors - 125-571-3
In-line connector 24dc 2mt. - 125-503-2
Connector in line 24dc 5mt. - 125-503-5
In-line connector v-ac 2mt. - 125-903-2
Led connector - 125-601
Connector - 125-800
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
PD | 0 | 00 | 2 | A | 1 | R | 5 | 3 |
PD | SERIES |
0 |
BODY DESIGN 0 = single body |
00 |
NUMBER OF POSITIONS 00 = interface |
2 |
NUMBER OF WAYS - FUNCTIONS 2 = 2/2-way - NC |
A |
MATERIAL - BODY CONNECTIONS A = aluminium body - lateral interface AR = aluminium body - lateral interface - electric part revolved by 180° C = aluminium body - bottom interface CR = aluminium body - bottom interface - electric part revolved by 180° DF = POM body - bottom interface DR = POM body - bottom interface - electric part revolved by 180° E = brass body - M5 threaded ports ER = brass body - M5 threaded ports - electric part revolved by 180° |
1 |
ORIFICE DIAMETER 1 = Ø 0.8 mm 2 = Ø 1.2 mm 3 = Ø 1.6 mm 4 = Ø 2.0 mm 5 = Ø 2.5 mm |
R |
SEAL MATERIAL R = NBR F = FKM E = EPDM |
5 |
ELECTRICAL CONNECTION 5 = industrial standard (9.4 mm) |
3 |
VOLTAGE - POWER CONSUMPTION 1 = 12 V DC - 1 W 2 = 12 V DC - 2 W 3 = 24 V DC - 1 W 5 = 24 V DC - 2 W 8 = 24 V DC - 4 W |
FIXING = with screws for metal P = with screws for plastics |
|
OPTIONS = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) OX2 = for use with oxygen (non volatile residual less than 33 mg/m²) |
Mod. | Function | Orifice Ø (mm) | kv (l/min) | Min÷max pressure (bar) | Power (W) | ED (%) |
PD000-2C1-*5* | 2/2 NC | 0.8 | 0.39 | 0 ÷ 12 | 1 | 100 |
PD000-2CR1-*5* | 2/2 NC | 0.8 | 0.39 | 0 ÷ 12 | 1 | 100 |
PD000-2C2-*5* | 2/2 NC | 1.2 | 0.54 | 0 ÷ 12 | 2 | 100 |
PD000-2CR2-*5* | 2/2 NC | 1.2 | 0.54 | 0 ÷ 12 | 2 | 100 |
PD000-2C3-*5* | 2/2 NC | 1.6 | 0.70 | 0 ÷ 7 | 2 | 100 |
PD000-2CR3-*5* | 2/2 NC | 1.6 | 0.70 | 0 ÷ 7 | 2 | 100 |
PD000-2C4-*5* | 2/2 NC | 2.0 | 1.31 | 0 ÷ 6 | 4 | 50 |
PD000-2CR4-*5* | 2/2 NC | 2.0 | 1.31 | 0 ÷ 6 | 4 | 50 |
PD000-2C5-*5* | 2/2 NC | 2.5 | 1.93 | 0 ÷ 4 | 4 | 50 |
PD000-2CR5-*5* | 2/2 NC | 2.5 | 1.93 | 0 ÷ 4 | 4 | 50 |
1-7/7 results