Manually operated console minivalves
Series 2
3/2 NC, NO
Ports M5, Cartridge Ø 4
Ports M5, Cartridge Ø 4
This series of miniature valves has been
especially designed to satisfy all the application requirements of the controls industry with particular attention paid to the operating characteristics required from these components:
- short operational stroke
- small dimensions
especially designed to satisfy all the application requirements of the controls industry with particular attention paid to the operating characteristics required from these components:
- short operational stroke
- small dimensions
1-9/9 results
Series
Accessories
Man. console minivalve ser. 2 - 200-895
Man. console minivalve ser. 2 - 200-904
Man. console minivalve ser. 2 - 200-972
Man. console minivalve ser. 2 - 200-975
Man. console minivalve ser. 2 - 200-990
Manual minivalve base ser. 2 - 234-000
Manual minivalve body ser. 2 - 235-000
Miniature valve ser. 2 - 244-000
Miniature valve ser. 2 - 245-000
Miniature valve ser. 2 - 284-000
Miniature valves - 285-000
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Poppet-type (closed centres) |
Valve group | 3/2 NC, NO 5/2 and 5/3 CO |
Materials | Aluminium body, brass plunger, NBR seals |
Mounting | Panel |
Ports | M5 or cartridge dia. 4 |
Ambient temperature | 0°C ÷ 60°C |
Medium temperature | 0°C ÷ 50°C |
Operating pressure | See models |
Coding example
2 | 3 | 4 | - | 97 | 5 |
2 | SERIES |
3 |
FUNCTION 3 = 3/2-way NC 4 = 3/2-way NO 8 = 5/3-way CO (function realized with 2x 3/2-way NC valves) |
4 |
PORTS 4 = cartridge ø 4 5 = M5 |
97 |
MODE OF OPERATION 87 = 3 position selector 89 = push button 97 = palm switch 90 = joystick 99 = 2 position selector 92 = pedal 904 = key |
5 |
RESETTING 5 = spring return 0 = stable 2 = latching-twist to release 54= joystick |