text.skipToContent text.skipToNavigation
Mod. B

Mod. B

The following is supplied:
2x feet
4x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Foot mount Mod. B-54

+ = add the stroke



Mod. Ø A L L2 H I B C D S
B-54-16 16 150 14 26 12.5 18 1.5 4 3.6 1.5
B-54-25 25 232 22 40 18 27 2 6 5.5 2.5
B-54-32 32 282 24 51 20 20 4 8 6.5 --
B-54-40 40 325 24 71 20 30 2 11.5 9 -
B-54-50 50 375 25 80 25 45 1 12.5 9 -
B-54-63 63 460 30 105 40 48 2 15 11 -


We think you are in United States.
Update your location?