text.skipToContent text.skipToNavigation

Series F

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Coding example - Fieldbus version
F P 2 R 00 T A - 0 - MB2CMUL2B - 2QR3SLQR
F SERIES
P TYPE
P = pneumatic
A = accessories
2 SIZE
1 = 12 mm
2 = 14 mm
R MANUAL OVERRIDE
P = pressure actuation control
R = actuation control with push & turn device
00 PROTOCOL
00 = Interface with CX3
01 = PROFIBUS-DP
02 = DeviceNet
03 = CANopen
04 = EtherNet/IP
05 = EtherCAT
06 = PROFINET
99 = Expansion Module
T CARTRIDGES FOR PNEUMATIC/ELECTRICAL TERMINAL
S = tube Ø 8
T = tube Ø 10

The cartdriges for the right terminal are for tube Ø 6
A SERVO-PILOT SUPPLY
A = internal
B = external
0 INPUT/OUTPUT MODULES
0 = no module (mandatory with 00)
A = 8 digital inputs M8
B = 4 digital inputs M8
C = 2 analog inputs 4-20 mA
D = 2 analog inputs 0-10 V
E = 1 analog input 4-20 mA + 1 input 0-10 V
Q = 4 M12 duo digital outputs
R = 2 analog outputs 4-20 mA
T = 2 analog outputs 0-10 V
U = 1 analog output 4-20 mA + 1 output 0-10 V
V = 1 analog output 4-20 mA + 1 input 0-10 V
Z = 1 analog output 4-20 mA + 1 input 4-20 mA
K = 1 analog output 0-10 V + 1 input 0-10 V
Y = 1 analog output 0-10 V + 1 input 4-20 mA
S = Initial subnet module
MB2CMUL2B SOLENOID VALVES AND ADDITIONAL PLATES
M = 5/2 monostable
D = 5/2 monostable with bistable electric board
B = 5/2 bistable
C = 2x3/2 NC
A = 2x3/2 NO
G = 3/2 NC + 3/2 NO
E = 2x2/2 NC
F = 2x2/2 NO
I = 2/2 NC + 2/2 NO
V = 5/3 CC
L = free position with passing electric board
W = free position with bistable electric board
Z = free position with monostable electric board
X = supplementary supply and exhaust
T = separated supply and exhaust
U = separated supply, supplementary exhaust
K = supplementary supply, separated exhaust
2QR3SLQR CARTRIDGES FOR SOLENOID VALVES AND ADDITIONAL PLATES
Q = tube Ø 4
R = tube Ø 6
S = tube Ø 8 (not for Size 1)
L = free position (no cartridges)
W = free position with bistable electric board (no cartridges)
Z = free position with monostable electric board (no cartridges)

Individual Fieldbus version


Expansion of the Fieldbus version


1-16/28  results
We think you are in United States.
Update your location?