text.skipToContent text.skipToNavigation
Mod. G7565

Mod. G7565

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. G7565



Mod. A B F H L M S T T1 T2 Weight (g)
G7565 4-4 4 4 18,2 16,5 49,5 9 4 10,8 9,5 14 8
G7565 6-6 6 6 23 18 54 11,4 4 14,5 11,5 15 11
G7565 8-8 8 8 27,2 20,5 60,5 13,5 4 17 14 14 17


We think you are in United States.
Update your location?