text.skipToContent text.skipToNavigation

SA-1210

Name of Series   SA
Version   Standard, with cap
Size/stroke   Size M12 x 1 / Stroke 10
Full screen
Your configuration

Shock Absorbers Series SA



Mod. A B C D E F G I L SW X Weight [g]
SA-1210 M12x1 52,5 10,3 3 8,8 44 3 4 71,3 14 10 32


We think you are in United States.
Update your location?