text.skipToContent text.skipToNavigation

CGSP-25-NC

Name of Series   CGSP
Size   25
Function   Single acting, normally closed
Full screen
Your configuration

Gripper - size 25

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection
C = Closed gripper
D = Open gripper



Mod. Total closing gripping force at 6 bar (N) Closing gripping force each jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force each jaw at 6 bar (N) Stroke per jaw (mm) Working pressure (bar) Working temperature (°C) Opening time Closing time (ms) Weight [g]
CGSP-25-NC 86 43 76 38 3 4 ÷ 8 5 ÷ 60 9 24 66


We think you are in United States.
Update your location?