text.skipToContent text.skipToNavigation

6522 6-1/4

Full screen
Your configuration

Fittings Mod. 6522



Mod. A D C E F H M SW SW1 Weight [g]
6522 6-1/4 6 G1/4 16.0 16 12.7 7 20 9 15 27


We think you are in United States.
Update your location?