text.skipToContent text.skipToNavigation
Series QL

Series QL

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
QL M 2 A 032 A 050
QL SERIES
M VERSION
M = magnetic
N = non magnetic
2 OPERATION
2 = double-acting
3 = double-acting, through-rod (only for M version)
PNEUMATIC SYMBOLS
CD01 (N) - CDB1 (N)
CD08 (M) - CD12 (M)
A MATERIALS
A = rolled stainless steel rod - AL tube profile
032 BORE
012 = 12 mm
016 = 16 mm
020 = 20 mm
025 = 25 mm
032 = 32 mm
040 = 40 mm
050 = 50 mm
063 = 63 mm
080 = 80 mm
100 = 100 mm
A CONSTRUCTION
A = Standard
L = Long strokes (>100mm)
050 STROKE
(see the stroke table)
= Standard
M = Male rod
= Standard
EX = Atex

Short-stroke cylinders series QL male rod variant



Ø Strokes range (mm) W ØC KK AM
12 5 ÷ 30 14 6 M5x0,8 10,5
16 5 ÷ 30 15,5 8 M6x1 12
20 5 ÷ 50 18,5 10 M8x1,25 14
25 5 ÷ 50 22,5 12 M10x1,25 17,5
32 5 ÷ 100 30,5 16 M14x1,5 23,5
32 125 ÷ 300 40,5 16 M14x1,5 23,5
40 5 ÷ 100 30,5 16 M14x1,5 23,5
40 125 ÷ 300 40,5 16 M14x1,5 23,5
50 10 ÷ 100 36,5 20 M18x1,5 28,5
50 125 ÷ 300 46,5 20 M18x1,5 28,5
63 10 ÷ 100 36,5 20 M18x1,5 28,5
63 125 ÷ 300 46,5 20 M18x1,5 28,5
80 10 ÷ 100 45,5 25 M22x1,5 35,5
80 125 ÷ 300 55,5 25 M22x1,5 35,5
100 10 ÷ 100 47,5 32 M26x1,5 35,5
100 125 ÷ 300 57,5 32 M26x1,5 35,5


We think you are in United States.
Update your location?