addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Description | Colour | Working voltage | Cable length (L) | Cable gland | Tightening torque |
125-501-2 | moulded cable with diode + Led | black | 10/50 V DC | 2000 mm | - | 0,3 Nm |
125-550-1 | moulded cable, without electronics | black | - | 1000 mm | - | 0,3 Nm |
125-601-2 | pre-wired cable, diode + Led | transparent | 10/50 V DC | 2000 mm | PG7 | 0,3 Nm |
125-571-3 | moulded cable, varistor + Led | black | 24 V AC/DC | 3000 mm | - | 0,3 Nm |
125-900 | pre-wired cable with voltage rectifier | black | 6 V - 110 V AC/DC | 2000 mm | PG7 | 0,3 Nm |
Mod. | Description | Colour | Working voltage | Cable length (L) | Cable gland | Tightening torque |
125-501-2 | moulded cable with diode + Led | black | 10/50 V DC | 2000 mm | - | 0,3 Nm |
125-550-1 | moulded cable, without electronics | black | - | 1000 mm | - | 0,3 Nm |
125-601-2 | pre-wired cable, diode + Led | transparent | 10/50 V DC | 2000 mm | PG7 | 0,3 Nm |
125-571-3 | moulded cable, varistor + Led | black | 24 V AC/DC | 3000 mm | - | 0,3 Nm |
125-900 | pre-wired cable with voltage rectifier | black | 6 V - 110 V AC/DC | 2000 mm | PG7 | 0,3 Nm |
Mod. | Description | Colour | Working voltage | Cable length (L) | Cable gland | Tightening torque |
125-501-2 | moulded cable with diode + Led | black | 10/50 V DC | 2000 mm | - | 0,3 Nm |
125-550-1 | moulded cable, without electronics | black | - | 1000 mm | - | 0,3 Nm |
125-601-2 | pre-wired cable, diode + Led | transparent | 10/50 V DC | 2000 mm | PG7 | 0,3 Nm |
125-571-3 | moulded cable, varistor + Led | black | 24 V AC/DC | 3000 mm | - | 0,3 Nm |
125-900 | pre-wired cable with voltage rectifier | black | 6 V - 110 V AC/DC | 2000 mm | PG7 | 0,3 Nm |
Mod. | Description | Colour | Working voltage | Cable length (L) | Cable gland | Tightening torque |
125-501-2 | moulded cable with diode + Led | black | 10/50 V DC | 2000 mm | - | 0,3 Nm |
125-550-1 | moulded cable, without electronics | black | - | 1000 mm | - | 0,3 Nm |
125-601-2 | pre-wired cable, diode + Led | transparent | 10/50 V DC | 2000 mm | PG7 | 0,3 Nm |
125-571-3 | moulded cable, varistor + Led | black | 24 V AC/DC | 3000 mm | - | 0,3 Nm |
125-900 | pre-wired cable with voltage rectifier | black | 6 V - 110 V AC/DC | 2000 mm | PG7 | 0,3 Nm |
Mod. | Description | Colour | Working voltage | Cable length (L) | Cable gland | Tightening torque |
125-501-2 | moulded cable with diode + Led | black | 10/50 V DC | 2000 mm | - | 0,3 Nm |
125-550-1 | moulded cable, without electronics | black | - | 1000 mm | - | 0,3 Nm |
125-601-2 | pre-wired cable, diode + Led | transparent | 10/50 V DC | 2000 mm | PG7 | 0,3 Nm |
125-571-3 | moulded cable, varistor + Led | black | 24 V AC/DC | 3000 mm | - | 0,3 Nm |
125-900 | pre-wired cable with voltage rectifier | black | 6 V - 110 V AC/DC | 2000 mm | PG7 | 0,3 Nm |
Mod. | Description | Colour | Working voltage | Cable length (L) | Cable gland | Tightening torque |
125-501-2 | moulded cable with diode + Led | black | 10/50 V DC | 2000 mm | - | 0,3 Nm |
125-550-1 | moulded cable, without electronics | black | - | 1000 mm | - | 0,3 Nm |
125-601-2 | pre-wired cable, diode + Led | transparent | 10/50 V DC | 2000 mm | PG7 | 0,3 Nm |
125-571-3 | moulded cable, varistor + Led | black | 24 V AC/DC | 3000 mm | - | 0,3 Nm |
125-900 | pre-wired cable with voltage rectifier | black | 6 V - 110 V AC/DC | 2000 mm | PG7 | 0,3 Nm |
Mod. | Description | Colour | Working voltage | Cable length (L) | Cable gland | Tightening torque |
125-501-2 | moulded cable with diode + Led | black | 10/50 V DC | 2000 mm | - | 0,3 Nm |
125-550-1 | moulded cable, without electronics | black | - | 1000 mm | - | 0,3 Nm |
Mod. | Description | Colour | Working voltage | Cable length (L) | Cable gland | Tightening torque |
125-501-2 | moulded cable with diode + Led | black | 10/50 V DC | 2000 mm | - | 0,3 Nm |
125-550-1 | moulded cable, without electronics | black | - | 1000 mm | - | 0,3 Nm |