Solenoid valve - directly operated - 2/2 NC-NO e 3/2 NC
Series CFB
The direct control of these solenoid valves enables them to work with operating pressures which are equal to zero. Ports: G1/8 and G1/2.
Series
Solen. valve 2/2 no 1/4 fkm - CFB-D12D-W1
Solen. valve 2/2 nc 1/8 fkm - CFB-D21C-W1
Valve 2/2 nc 1/4 fkm - CFB-D22C-W1
Solen. valve 2/2 nc 1/4 fkm - CFB-D22F-W1
Valve 2/2 nc 1/4 fkm - CFB-D22G-W1
Solen. valve 3/2 nc 1/4 fkm - CFB-D32A-W1
Valve 3/2 nc 1/4 fkm - CFB-D32D-W1
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
CFB | - | A | 1 | 3 | L | - | R | 1 | - | B7 | E |
CFB | SERIES |
A |
OPERATION A = indirect B = direct with linked diaphragm D = direct E = indirect with coil for heavy-duty applications |
1 |
NUMBER OF WAYS - POSITIONS 1 = 2/2-way - NO 2 = 2/2-way - NC 3 = 3/2-way - NC |
3 |
CONNECTIONS 1 = G1/8 2 = G1/4 3 = G3/8 4 = G1/2 5 = G3/4 6 = G1 7 = G1 1/4 8 = G1 1/2 9 = G2 |
L |
ORIFICE DIAMETER A = 1.4 mm B = 2 mm C = 2.5 mm D = 2.8 mm F = 4 mm G = 6 mm J = 8 mm L = 11.5 mm M = 13 mm N = 13.5 mm P = 18 mm R = 26 mm T = 32 mm X = 45 mm Z = 50 mm |
R |
SEALS MATERIAL R = NBR W = FKM E = EPDM (on demand) |
1 |
BODY MATERIAL 1 = brass 2 = alimentary anti-limestone nickel-plated brass for high temperatures (on demand) 3 = alimentary nickel-plated brass (on demand) |
B7 |
SOLENOID DIMENSION B7 = 22 mm B8 = 30 mm B9 = 36 mm |
E |
SOLENOID VOLTAGE B = 24 V AC 50 Hz D = 110 V AC 50/60 Hz E = 230 V AC 50/60 Hz 2 = 12 V DC 3 = 24 V DC |
Mod. | Function | Ports | Ø Orifice (mm) | Kv (m³/h) | Pressure min÷max (bar) | A | B | C | F | G | SW | H | I | L | N | M | Symbol |
CFB-D21C-W1-* | 2/2 NC | G1/8 | 2.5 | 0.14 | 0 ÷ 15 [ AC / DC ] | 11 | 30 | 73.8 | 23 | 41 | 17 | 39 | 41 | 30 | 13 | 14 | EV01 |
CFB-D21F-W1-* | 2/2 NC | G1/8 | 4 | 0.25 | 0 ÷ 6 [ AC / DC ] | 11 | 30 | 73.8 | 23 | 41 | 17 | 39 | 41 | 30 | 13 | 14 | EV01 |
CFB-D22C-W1-* | 2/2 NC | G1/4 | 2.5 | 0.14 | 0 ÷ 15 [ AC / DC ] | 11 | 30 | 73.8 | 23 | 41 | 17 | 39 | 41 | 30 | 13 | 14 | EV01 |
CFB-D22F-W1-* | 2/2 NC | G1/4 | 4 | 0.25 | 0 ÷ 6 [ AC / DC ] | 12 | 31.5 | 75 | 26 | 41 | 17 | 39 | 41 | 30 | 13 | 14 | EV01 |
CFB-D22G-W1-* | 2/2 NC | G1/4 | 6 | 0.6 | 0 ÷ 2.5 [ AC / DC ] *** | 12 | 31.5 | 75 | 26 | 41 | 17 | 39 | 41 | 30 | 13 | 14 | EV01 |
CFB-D23J-R1-* | 2/2 NC | G3/8 | 8 | 1 | 0 ÷ 2 [ AC ] - 0 ÷ 0.8 [ DC ] | 15 | 45 | 89 | 37 | 55 | 27 | 39 | 47 | 36 | 22 | 22 | EV01 |
CFB-D24J-R1-* | 2/2 NC | G1/2 | 8 | 1 | 0 ÷ 2 [ AC ] - 0 ÷ 0.8 [ DC ] | 15 | 45 | 89 | 37 | 55 | 27 | 39 | 47 | 36 | 22 | 22 | EV01 |
CFB-D24M-R1-* | 2/2 NC | G1/2 | 13 | 2.4 | 0 ÷ 1 [ AC ] - / | 15 | 45 | 89 | 37 | 55 | 27 | 39 | 47 | 36 | 22 | 22 | EV01 |
CFB-D11A-W1-* | 2/2 NO | G1/8 | 1.4 | 0.07 | 0 ÷ 22 [ AC 50Hz / DC ] | 11 | 30 | 75 | 23 | 41 | 17 | 39 | 41 | 30 | 13 | 14 | EV02 |
CFB-D12D-W1-* | 2/2 NO | G1/4 | 2.8 | 0.20 | 0 ÷ 7.5 [ AC 50Hz / DC ] | 11 | 30 | 75 | 23 | 41 | 17 | 39 | 41 | 30 | 13 | 14 | EV02 |
CFB-D13J-W1-* | 2/2 NO | G3/8 | 8 | 1 | 0 ÷ 1.5 [ AC 50Hz ] | 15 | 45 | 89 | 37 | 55 | 27 | 39 | 47 | 36 | 22 | 22 | EV02 |
CFB-D31A-W1-* | 3/2 NC ** | G1/8 | 1.4 | 0.06 | 0 ÷ 14 [ AC / DC ] | 11 | 30 | 79.6 | 23 | 41 | 17 | 39 | 41 | 30 | 13 | 14 | EV45 |
CFB-D31D-W1-* | 3/2 NC ** | G1/8 | 2.8 | 0.14 | 0 ÷ 5 [ AC / DC ] | 11 | 30 | 79.6 | 23 | 41 | 17 | 39 | 41 | 30 | 13 | 14 | EV45 |
CFB-D32A-W1-* | 3/2 NC ** | G1/4 | 1.4 | 0.06 | 0 ÷ 14 [ AC / DC ] | 11 | 30 | 79.6 | 23 | 41 | 17 | 39 | 41 | 30 | 13 | 14 | EV45 |
CFB-D32D-W1-* | 3/2 NC ** | G1/4 | 2.8 | 0.14 | 0 ÷ 5 [ AC / DC ] | 11 | 30 | 79.6 | 23 | 41 | 17 | 39 | 41 | 30 | 13 | 14 | EV45 |