text.skipToContent text.skipToNavigation
Series KL solenoid valve - 3/2-way - M8 connector

Series KL solenoid valve - 3/2-way - M8 connector

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
KL 0 4 0 A6 3 A Y 1 3 M
KL SERIES
0 BODY DESIGN
0 = 3/2 body - ISO 15218
A = 3/2 body - ISO 15218 - coil rotated by 180°
2 = 2/2 body
C = 2/2 body - coil rotated by 180°
4 NUMBER OF WAYS - FUNCTIONS
1 = 2/2-way NC
4 = 3/2-way NC
5 = 3/2-way NO
6 = 3/2-way UNI
0 PORTS
0 = on subbase or manifold
A6 ORIFICE DIAMETER
A6 = Ø 0.60 mm
A8 = Ø 0.80 mm
B1 = Ø 1.10 mm
B2 = Ø 1.20 mm
B3 = Ø 1.30 mm
B6 = Ø 1.60 mm
3 SEAL MATERIAL
3 = FKM
A BODY MATERIAL
A = PBT
Y MANUAL OVERRIDE
0 = not requested or not foreseen
Y = monostable
B = bistable
1 ELECTRICAL CONNECTION
1 = 90° connection with protection and led
B = in-line connection with protection and led
M = M8 - 3 pin connection
3 VOLTAGE - POWER CONSUMPTION
1 = 6 V DC - 1 W
2 = 12 V DC - 1 W
3 = 24 V DC - 1 W
A = 6 V DC - 1.3/0.3 W
B = 12 V DC - 1.3/0.3 W
C = 24 V DC - 1.3/0.3 W
5 = 5 V DC - 4/1 W
6 = 6 V DC - 4/1 W
7 = 12 V DC - 4/1 W
8 = 24 V DC - 4/1 W
M FIXING
M = fixing screws for metal
P = fixing screws for plastic
OPTIONS
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)

Series KL solenoid valve - 3/2-way - M8 connector

Supplied with:
1x interface seal
2x M1.6x14.7 screws for mounting on metal
or
2x Ø1.6x16 screws for mounting on plastic

* add
- BODY DESIGN
- MANUAL OVERRIDE
- VOLTAGE
- FIXING
(see CODING EXAMPLE)



Mod. Function Orifice Ø (mm) kv (l/min) Pressure min÷max (bar) Power (W)
KL*40-A63A*-M** 3/2 NC 0,6 0,12 0 ÷ 7 1
KL*40-A83A*-M** 3/2 NC 0,8 0,18 0 ÷ 5 1


We think you are in United States.
Update your location?