Solenoid valve - 3/2-way - Mod. A231 - rotatable interface
Series A
Equipped with a bistable manual override. Ideal for direct installation on manifold by means of 2 screws. Seal ensured by 2 concentric O-Rings that allow 360° body orientation.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
A | 3 | 3 | 1 | 0 | C | 2 | U7 | 7 |
A | SERIES |
3 |
BODY DESIGN 1 = 360° rotatable interface body (24x24 mm) 2 = fixed interface body (24x24 mm) 3 = threaded body 4 = threaded body with quick exhaust 5 = ISO interface body 6 = 360° rotatable interface body (16x16 mm) 7 = 360° rotatable interface body (21 mm) 8 = barb fittings connections body A = single manifold B = 2-part manifold C = 3-part manifold D = 4-part manifold E = 5-part manifold F = 6-part manifold G = 7-part manifold H = 8-part manifold K = 9-part manifold L = 10-part manifold M = 11-part manifold N = 12-part manifold P = 13-part manifold R = 14-part manifold S = 15-part manifold |
3 |
NUMBER OF PORTS 2 = 2 ways 3 = 3 ways |
1 |
FUNCTION 1 = NC - normally closed 2 = NO - normally open 3 = NO IN-LINE* - normally open |
0 |
PORTS 0 = M5 1 = G1/8 3 = M5-R1/8 4 = M5-R1/8 with manual override A = O-Rings rotatable interface B = O-Rings fixed interface C = G1/8-fittings Ø4 mm F = Ø6 mm barb fittings |
C |
ORIFICE DIAMETER C = Ø 1.2 - 1.4 - 1.5 mm D = Ø 2.0 mm E = Ø 2.5 mm |
2 |
BODY MATERIAL 2 = nickel-plated brass - burnished brass - aluminium 3 = PA6 - PBT technopolimers |
U7 |
SOLENOIDS - OVERMOLDING MATERIAL / SIZE U7 = PET / 22 mm - solenoids available in standard version and in ATEX version for Zones 2-22 G7 = PA66 / 22 mm G9 = PA66 / 22 mm - solenoid for bistable function (not available for 2/2 NO function) A8 = PPS / 30 mm H8 = PA6 V0 / 30 mm - solenoids ATEX version for Zones 1-21 |
7 | VOLTAGE - POWER CONSUMPTION |