text.skipToContent text.skipToNavigation

6590 4

Full screen
Your configuration

Fittings Mod. 6590



Mod. A B F L N MAX SW SW1 T Weight [g]
6590 4 4 M10x1 8.8 29 14 10.5 14 14 20 16


We think you are in United States.
Update your location?