text.skipToContent text.skipToNavigation

6590 6

Full screen
Your configuration

Fittings Mod. 6590



Mod. A B F L N MAX SW SW1 T Weight [g]
6590 6 6 M14x1 12.5 33 16 10.5 17 17 20 28


We think you are in United States.
Update your location?