text.skipToContent text.skipToNavigation

6700 8

Full screen
Your configuration

Fittings Mod. 6700



Mod. A B C D DE F G H H2 (+0,1/0) J K L P min (Kg) P max (Kg) S (+0,01/-0,04) Weight [g]
6700 8 8 6 0.5x45° 14 19 13.8 14.2 14 3.3 15° 0.5 18 140 400 13.95 11


We think you are in United States.
Update your location?