text.skipToContent text.skipToNavigation
Series 8

Series 8

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
8 10 C3 4 04 - F1 3 1 Y - N 00 2C C014
8 SERIES
10 SIZE
10 = size 1
20 = size 2
30 = size 3
C3 TYPE OF BODY
C3 = valve with aluminium body threaded connections
4 NUMBER OF WAYS - FUNCTIONS
1 = 2/2-way - NC
4 = 3/2-way - NC
04 PNEUMATIC CONNECTIONS
04 = G1/8 (size 1)
05 = G1/4 (size 2)
06 = G3/8 (size 3)
F1 ORIFICE DIAMETER
F1 = 5.0 mm (size 1)
G7 = 6.6 mm (size 2)
K1 = 9.0 mm (size 3)
3 SEAL MATERIAL
3 = FKM
1 BODY MATERIAL
1 = aluminium
Y MANUAL OVERRIDE
N = not provided
Y = provided monostable
N MOUNTING ACCESSORIES
N = not provided
00 OPTIONS
00 = no option
PP = pneumatic piloting
PE = electropilot with external piloting
2C ELECTRICAL CONNECTION
2C = KN 90° type + protection + led - only for size 1
2F = KN in line type + protection + led - only for size 1
3A = DIN EN 175 301-803-C (8 mm) - only for size 2 and 3
4A = industrial standard (9.4 mm) - only for size 2 and 3
7A = 300 mm flying leads - only for size 2 and 3
C014 VOLTAGE - POWER CONSUMPTION
C012 = 12V DC - 1.3/0.25W (size 1)
C014 = 24V DC - 1.3/0.25W (size 1)
C020 = 12V DC - 2W (size 2 - 3)
C023 = 24V DC - 2W (size 2 - 3)
C025 = 48V DC - 2W (size 2 - 3)
VERSION
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)
OX2 = for use with oxygen (non volatile residual less than 33 mg/m²)

Series 8 solenoid valve - size 1 - 2/2 and 3/2-ways NC


* add
- ELECTRICAL CONNECTION
- VOLTAGE
(see CODING EXAMPLE)



Mod. Function Ports Orifice Ø (mm) kv (l/min) Qn (Nl/min) Min÷max pressure (bar) Min ÷ max pilot pressure (bar) Pilot supply Symbol
810C3104-F131Y-N00* 2/2 NC G1/8 5,0 6,5 420 3 ÷ 6 - Internal EV62
810C3404-F131Y-N00* 3/2 NC G1/8 5,0 6,5 420 3 ÷ 6 - Internal EV54
810C3104-F131Y-NPE* 2/2 NC G1/8 5,0 6,5 420 0 ÷ 6 3 ÷ 6 External EV61
810C3404-F131Y-NPE* 3/2 NC G1/8 5,0 6,5 420 0 ÷ 6 3 ÷ 6 External EV56


We think you are in United States.
Update your location?