text.skipToContent text.skipToNavigation
Series PM

Series PM

Supplied with a rubber cap providing protection class IP54.
Full screen
Your configuration

Adjustable-diaphragm pressure switches

PMNC = normally closed
PMNO = normally open



Mod. Function Max. voltage Max Power Service Type Insulation voltage Symbol
PM11-NC NC = normally closed 48 V AC DC 24 VA Heavy 500 V PMNC
PM11-NA NA = normally open 48 V AC DC 24 VA Heavy 500 V PMNO
PM11-NC-OX1 NC = normally closed 48 V AC DC 24 VA Heavy 500 V PMNC
PM11-NCEX NC = normally closed 48 V AC DC 24 VA Heavy 500 V PMNC
PM11-NA-OX1 NA = normally open 48 V AC DC 24 VA Heavy 500 V PMNO
PM11-NAEX NA = normally open 48 V AC DC 24 VA Heavy 500 V PMNO


We think you are in United States.
Update your location?